SP Chamfer diamond blade
Premium diamond blade for 2-step cutting and chamfering PVC, steel, and cast-iron pipes
- Base material: Cast iron, Metal, PVC, Steel
- Product Class: Premium
- Compatible with: Angle grinders
premium
Choose options
Disc diameter
- 125 mm
- 230 mm
Arbor size
- 22.23 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
Technical Data
Base material
Cast iron, Metal, PVC, Steel
Product Class
Premium
Compatible with
Angle grinders
Wet or dry operation
Dry
Documents
pdf Diamond Blades Portfolio [ 1.2 MB ]
Features & Applications
Features
- Increased applications – cut, chamfer, or perform both
- Increased flexibility – the angle of the chamfer can be defined independently
- Increased control – easier to perform precision work and corrections
Applications
- Cutting to size and chamfering PVC, steel, and cast-iron pipes
- For use with angle grinders
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

