SP stone silent dia blade (Bench saw)
להב לחיתוך אבן טבעית DS-BB 300/25 product number: 360674
Premium diamond silent blade reduces noise by up to 50% – designed for cutting granite and clinker
- Base material: Granite, Clinker
- Product Class: Premium
- Compatible with: Saws
premium
Choose options
Arbor size
- 25.4 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
1,116.06 ILS
1,116.06 ILS
/
1 each
Technical Data
Base material
Granite, Clinker
Product Class
Premium
Compatible with
Saws
Wet or dry operation
Wet and Dry
Segment height
10 mm
Segment width
2.8 mm
Arbor size
25.4 mm
Blade / disc thickness
2.8 mm
Number of segments
20
Features & Applications
Features
- Engineered to balance higher cutting performance with a longer blade lifetime
- Compatible with 25.4 mm (1 in) and 30 mm spindles
Applications
- Cutting hard mineral materials such as granite or clinker brick
- Designed specifically for use with stationary masonry saws
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
