SP masonry silent dia blade (Bench saw)
Bench saw blade DS-BB 350/25.4/3 product number: 360673
Premium diamond silent blade reduces noise by up to 50% – designed for cutting masonry and sand-lime blocks
- Base material: Sand-lime, Masonry
- Product Class: Premium
- Compatible with: Saws
premium
Choose options
Arbor size
- 25.4 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
1,483.90 ILS
1,483.90 ILS
/
1 each
Technical Data
Base material
Sand-lime, Masonry
Product Class
Premium
Compatible with
Saws
Wet or dry operation
Wet and Dry
Segment height
10 mm
Segment width
2.8 mm
Arbor size
25.4 mm
Blade / disc thickness
2.8 mm
Number of segments
24
Features & Applications
Features
- Engineered to balance higher cutting performance with a longer blade lifetime
- Compatible with 25.4 mm (1 in) and 30 mm spindles
Applications
- Cutting sand-lime blocks and other masonry materials
- Designed specifically for use with stationary masonry saws
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
