SP Universal diamond blade
Blade AG 230/22-9x7/8" SP- univ product number: 2465462
Premium diamond blade for cutting in different base materials
- Base material: Masonry, Natural stone, Concrete, Concrete (reinforced)
- Product Class: Premium
- Compatible with: Angle grinders, Electric cutters, Gas Saws
premium
Customers also searched for SP Universal Concrete, SP Concrete Cutting or Black Concrete Blade.
Choose options
Disc diameter
- 115 mm
- 125 mm
- 150 mm
- 180 mm
- 230 mm
- 300 mm
- 305 mm
- 350 mm
- 400 mm
Arbor size
- 20 mm
- 22.23 mm
- 25 mm
- 25.4 mm
Pack size
- 1 pc
992.75 ILS /1 each - 5 pc
3,448.50 ILS /5 eachBest price
Quantity
Packs
Total Pieces
1
Discounted net
992.75 ILS
992.75 ILS
/
1 each
Technical Data
Base material
Masonry, Natural stone, Concrete, Concrete (reinforced)
Product Class
Premium
Compatible with
Angle grinders, Electric cutters, Gas Saws
Wet or dry operation
Wet and Dry
Arbor size
22.23 mm
Disc diameter
230 mm
Blade / disc thickness
2.8 mm
Documents
pdf Diamond Blades Portfolio [ 1.2 MB ]
Features & Applications
Features
- Dense concentration of high-quality diamonds delivers much faster cutting speed on reinforced concrete
- Designed for universality on a wide range of materials, even under the toughest conditions
- Designed to outlast – with large, specially-bonded diamond segments
- Thick steel core and laser welding technology for maximum reliability and safety
- Easy re-ordering – scannable QR code on the blade helps you easily re-order new blades or verify your blade's intended base material and target tool type
Applications
- Cutting, resizing and reshaping a wide range of mineral construction materials, especially concrete, reinforced concrete, masonry and natural stone
- For use with all Hilti hand-held diamond cutting tools including angle grinders, electric cutters and gas saws
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
