SPX Hard tile diamond blade
Blade AG 125/22-5x7/8" SPX hard tile product number: 2435084
Ultimate diamond blade for superior cutting performance in hard tile materials such as porcelain gres and granite
- Base material: Tile
- Product Class: Ultimate
- Compatible with: Angle grinders
ultimate
Choose options
Disc diameter
- 115 mm
- 125 mm
- 230 mm
Arbor size
- 22.23 mm
Pack size
- 1 pc
- 5 pc
Quantity
Packs
Total Pieces
1
Discounted net
247.35 ILS
247.35 ILS
/
1 each



