SPX asphalt diamond blade
Blade DSH 400/25-16x1" SPX asphalt product number: 2434841

Ultimate diamond blade for superior cutting performance in asphalt
- Base material: Asphalt
- Product Class: Ultimate
- Compatible with: Gas Saws
ultimate
Choose options
Disc diameter
- 300 mm
- 350 mm
- 400 mm
Arbor size
- 20 mm
- 25.4 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
1,546.08 ILS
1,546.08 ILS
/
1 each
Technical Data
Base material
Asphalt
Product Class
Ultimate
Compatible with
Gas Saws
Wet or dry operation
Wet and Dry
Arbor size
25.4 mm
Disc diameter
400 mm
Blade / disc thickness
3.2 mm
Documents
pdf Diamond Blades Portfolio [ 1.2 MB ]
Features & Applications
Features
- Exceptional performance on various highly abrasive materials like asphalt
- Long lifetime thanks to specially designed undercut segments
Applications
- Cutting in asphalt, green concrete and concrete block
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo