SPX Metal/PVC diamond blade
Blade DSH 400/25-16x1" SPX metal/PVC product number: 2434834
Ultimate diamond blade for superior cutting in metal and PVC, with permanent markings for correct usage
- Base material: Rebar, Plastic, Cast iron
- Product Class: Ultimate
- Compatible with: Angle grinders, Gas Saws, Battery cut-off saws
ultimate
Choose options
Disc diameter
- 115 mm
- 125 mm
- 230 mm
- 300 mm
- 350 mm
- 400 mm
Arbor size
- 22.23 mm
- 25.4 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
1,410.75 ILS
1,410.75 ILS
/
1 each



