P Universal diamond blade
Blade DSH 400/25-16x1" P univ product number: 2434833

Diamond blade for cutting in different base materials
- Base material: Masonry, Natural stone, Reinforced concrete
- Product Class: Standard
- Compatible with: Angle grinders, Gas Saws
standard
Choose options
Disc diameter
- 115 mm
- 125 mm
- 230 mm
- 300 mm
- 350 mm
- 400 mm
Arbor size
- 20 mm
- 22.23 mm
- 25.4 mm
- 30.5 mm
Pack size
- 1 pc
- 5 pc
Quantity
Packs
Total Pieces
1
Discounted net
1,095.26 ILS
1,095.26 ILS
/
1 each
