SPX-SL Universal diamond blade
Blade SL 125/22-5x7/8" (2) SPX univ product number: 2434684

Ultimate diamond blade with Equidist technology for slitting in different base materials
- Base material: Masonry, Natural stone, Reinforced concrete
- Product Class: Ultimate
- Compatible with: Slitting tools
ultimate
Choose options
Disc diameter
- 125 mm
- 150 mm
Arbor size
- 22.23 mm
Pack size
- 2 pc
- 6 pc
Quantity
Pack
Total Pieces
2
Discounted net
600.00 ILS
300.00 ILS
/
1 each
Technical Data
Base material
Masonry, Natural stone, Reinforced concrete
Product Class
Ultimate
Compatible with
Slitting tools
Wet or dry operation
Dry
Arbor size
22.23 mm
Disc diameter
125 mm
Blade / disc thickness
2.5 mm
Documents
pdf Diamond Blades Portfolio [ 1.2 MB ]
Features & Applications
Features
- Equidist technology provides superior slitting speed and performance
- Designed for universality on a wide range of materials, even under the toughest conditions
- Advanced hole pattern – constantly cools the steel disc for improved rigidity, more stable slitting and longer lifetime
- Thick steel core and laser welding technology for improved reliability and safety
- Easy re-ordering – scannable QR code on the blade helps you easily re-order new blades or verify your blade's intended base material and target tool type
Applications
- Slitting (chasing) channels in a wide range of materials (universal use) for cable conduits or pipes in electrical, plumbing, heating and air-conditioning installations
- For use with Hilti slitting tools
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo