SP-SL Universal diamond blade
Blade SL 125/22-5x7/8" (2) SP univ product number: 2434676

Premium diamond blade for slitting in different base materials
- Base material: Masonry, Natural stone, Reinforced concrete
- Product Class: Premium
- Compatible with: Slitting tools
premium
Choose options
Disc diameter
- 125 mm
- 150 mm
- 185 mm
Arbor size
- 22.23 mm
Pack size
- 2 pc
455.00 ILS /1 eachBest price - 6 pc
Quantity
Pack
Total Pieces
2
Discounted net
455.00 ILS
455.00 ILS
/
1 each
Technical Data
Base material
Masonry, Natural stone, Reinforced concrete
Product Class
Premium
Compatible with
Slitting tools
Wet or dry operation
Dry
Arbor size
22.23 mm
Disc diameter
125 mm
Blade / disc thickness
2.5 mm
Usable segment height
7 mm
Documents
pdf Diamond Blades Portfolio [ 1.2 MB ]
Features & Applications
Features
- Dense concentration of high-quality diamonds delivers much faster slitting speed
- Designed for universality – slitting a wide range of materials, even under the toughest conditions
- Thick steel core and laser welding technology for improved reliability and safety
- Designed to outlast – with large, specially-bonded diamond segments
Applications
- Slitting (chasing) channels in mineral materials for cable conduits or pipes in electrical, plumbing, heating and air conditioning installations
- For use with Hilti slitting tools
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo