SPX Metal-cutting diamond blade
להב יהלום למתכת 300/25mm SPX metal product number: 2314167
Ultimate diamond blade for superior cutting performance in metal and other base materials
- Base material: Cast iron, Metal, Steel, Wood, PVC
- Product Class: Ultimate
- Compatible with: Angle grinders, Gas Saws, Battery cut-off saws
ultimate
Choose options
Disc diameter
- 115 mm
- 125 mm
- 230 mm
- 300 mm
- 400 mm
Arbor size
- 22.23 mm
- 25.4 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
989.62 ILS
989.62 ILS
/
1 each
Technical Data
Base material
Cast iron, Metal, Steel, Wood, PVC
Product Class
Ultimate
Compatible with
Angle grinders, Gas Saws, Battery cut-off saws
Wet or dry operation
Wet and Dry
Segment height
4 mm
Arbor size
25.4 mm
Disc diameter
300 mm
Blade / disc thickness
2.3 mm
Number of segments
20
Documents
pdf Diamond Blades Portfolio [ 1.2 MB ]
Features & Applications
Features
- 30 to 100 times longer-lasting than an abrasive disc – direct productivity increase at the jobsite due to significantly fewer blade exchanges
- Vacuum-brazed diamonds cut all types of materials – metal, PVC, wood, concrete and stone etc.
- Health and safety – virtually no disc breakage, less vibration and fewer sparks compared to abrasives
- Same cutting depth in all base materials for the blade's entire lifetime
- Shockproof and not affected by temperature changes or moisture – no expiration date
Applications
- Demolition, including cutting rebar, steel pipes, rails and metal decking
- Cutting of handrails, steel structures, steel deck
- Demolition of pipes, cutting of plastic tubes
- Rescue applications
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

