SPX Abrasive diamond cup wheel
להב יהלום קמור 150/6" SPX שיוף לבטון product number: 2270823
Ultimate diamond cup wheel for the DG/DGH 150 diamond grinder – for grinding green and abrasive concrete
- Base material: Green concrete, Screed
- Product Class: Ultimate
- Diameter: 150 mm
ultimate
Choose options
Diameter
- 150 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
841.85 ILS
841.85 ILS
/
1 each
Technical Data
Base material
Green concrete, Screed
Product Class
Ultimate
Diameter
150 mm
Arbor size
19 mm
Segment height
7 mm
Documents
pdf Operating Instruction DC-D, DG-CW, DC-TP, Russian, English, Spanish, French, Portuguese [ 3.1 MB ]
Features & Applications
Features
- High-performance diamond cup wheel designed for fast grinding on green concrete
- Long lifetime, especially on abrasive materials, thanks to the special segment matrix and advanced cooling
- Low vibration thanks to advanced core balancing technology
- Engineered for reliability – CD welding and highest-grade materials used throughout
Applications
- Grinding green, young and highly abrasive concrete
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo



