SPX Epoxy diamond cup wheel
להב יהלום קמור 150/6" SPX דבקים ואפוקסי product number: 2270822
Ultimate diamond cup wheel for the DG/DGH 150 diamond grinder – for removing thick coatings such as epoxy
- Base material: Polyurethane, Epoxy, Plastic
- Product Class: Ultimate
- Diameter: 150 mm
ultimate
Choose options
Diameter
- 150 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
2,272.41 ILS
2,272.41 ILS
/
1 each
Technical Data
Base material
Polyurethane, Epoxy, Plastic
Product Class
Ultimate
Diameter
150 mm
Arbor size
19 mm
Segment height
5 mm
Documents
pdf Operating Instruction DC-D, DG-CW, DC-TP, Russian, English, Spanish, French, Portuguese [ 3.1 MB ]
Features & Applications
Features
- Fast removal of thick coatings due to polycrystalline diamond (PCD) technology
- Long lifetime thanks to special protective segments
- Very high material removal rate on plastic and sticky coatings
- Low vibration thanks to advanced core balancing technology
- Engineered for reliability – highest-grade materials used throughout
Applications
- Removing thick coatings such as polyurethane, epoxy, plastics
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


