SPX-SL masonry diamond blade
להב יהלום לבלוק (2) EQD SPX-SL 125M product number: 2118048

Ultimate diamond blade with Equidist technology for optimal slitting performance on masonry
- Base material: Masonry
- Product Class: Ultimate
- Compatible with: Slitting tools
ultimate
Choose options
Disc diameter
- 125 mm
- 185 mm
Arbor size
- 22.23 mm
Pack size
- 2 pc
488.02 ILS /2 eachBest price - 6 pc
Quantity
Pack
Total Pieces
2
Discounted net
488.02 ILS
244.01 ILS
/
1 each
Technical Data
Base material
Masonry
Product Class
Ultimate
Compatible with
Slitting tools
Wet or dry operation
Dry
Segment height
10 mm
Segment width
2.5 mm
Arbor size
22.23 mm
Disc diameter
125 mm
Blade / disc thickness
1.5 mm
Usable segment height
8 mm
Number of segments
10
Documents
pdf Diamond Blades Portfolio [ 1.2 MB ]
Features & Applications
Features
- Equidist technology provides superior slitting speed and performance
- Engineered to boost productivity in everyday slitting applications on masonry
- Advanced hole pattern – constantly cools the steel disc for improved rigidity, more stable slitting and longer lifetime
- Thick steel core and laser welding technology for maximum reliability and safety
- Easy re-ordering – scannable QR code on the blade helps you easily re-order new blades or verify your blade's intended base material and target tool type
Applications
- Slitting (chasing) channels, especially in masonry materials, for cable conduits or pipes in electrical, plumbing, heating and air-conditioning installations
- For use with Hilti slitting tools
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo