SP-T Universal diamond blade
להב יהלום אוניברסלי SP-T 180/22 product number: 2117888

Premium diamond blade with continuous rim for cutting in different base materials
- Base material: Masonry, Natural stone, Concrete, Concrete (reinforced)
- Product Class: Premium
- Compatible with: Angle grinders
premium
Choose options
Disc diameter
- 115 mm
- 125 mm
- 150 mm
- 180 mm
- 230 mm
Arbor size
- 22.23 mm
Pack size
- 1 pc
- 5 pc
Quantity
Packs
Total Pieces
1
Discounted net
385.61 ILS
385.61 ILS
/
1 each
Technical Data
Base material
Masonry, Natural stone, Concrete, Concrete (reinforced)
Product Class
Premium
Compatible with
Angle grinders
Wet or dry operation
Dry
Segment height
8 mm
Segment width
2.6 mm
Arbor size
22.23 mm
Disc diameter
180 mm
Blade / disc thickness
1.6 mm
Usable segment height
5 mm
Documents
pdf Diamond Blades Portfolio [ 1.2 MB ]
Features & Applications
Features
- Turbo, continuous-rim blade style – designed to deliver faster cutting speeds while maintaining a smooth cut
- Designed for universality on a wide range of materials, even under the toughest conditions
- Dense concentration of high-quality diamonds delivers much faster cutting speed
- Running direction arrows stamped into the disc for good legibility and maximum convenience
- Easy re-ordering – scannable QR code on the blade helps you easily re-order new blades or verify your blade's intended base material and target tool type
Applications
- Cutting, resizing and reshaping a wide range of mineral construction materials, especially concrete, masonry and natural stone
- For use with all Hilti hand-held diamond cutting tools including angle grinders, electric cutters and gas saws
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo