Masonry drill bit for drilling holes primarily in bricks, drywall and lightweight concrete

  • Connection end: Smooth shank
  • Base material: Masonry, Drywall, Light-weight concrete
  • Working mode: Hammer drilling, Drilling
premium

Choose options

Diameter
  • 4 mm
  • 5 mm
  • 6 mm
  • 7 mm
  • 8 mm
  • 9 mm
  • 10 mm
  • 12 mm
Length
  • 75 mm
  • 85 mm
  • 100 mm
  • 120 mm
  • 150 mm
Working length
  • 40 mm
  • 50 mm
  • 60 mm
  • 80 mm
  • 90 mm
Pack size
  • 1 pc
  • 5 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 42.93 ILS

Technical Data

Connection end
Smooth shank
Base material
Masonry, Drywall, Light-weight concrete
Working mode
Hammer drilling, Drilling
Product Class
Premium

Features & Applications

Features

  • Long-lasting, high-performance drill bits developed specifically for drilling into various masonry materials
  • Ideal for drilling and hammer drilling with Hilti cordless drill drivers

Applications

  • Drilling in bricks, wood, tiles, plastic and gypsum

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo