TX-GR Stepped drill bit
Stepped drill bit TX-GR-RU 3.4/1 product number: 412971

Stepped drill bit for X-GR-RU grating fasteners
- For use with (tools): XBT 4000-A
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
Choose options
Length
- 110 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
521.17 ILS
521.17 ILS
/
1 each
Technical Data
For use with (tools)
XBT 4000-A
Base materials
Steel
Minimum thickness of base material (steel)
6 mm
Length
110 mm
Documents
pdf Instruction for use X-GR, Chinese, Vietnamese, Ukrainian, Turkish, Thai, Swedish, Slovenian, Slovak, Sardinian, Russian, Romanian, Portuguese, Polish, Norwegian, Dutch, Malay, Latvian, Lithuanian, Korean, Kazakh, Japanese, Italian, Hungarian, Croatian, French, Finnish, Estonian, Spanish, English, Greek, German, Danish, Czech, cn, Bulgarian, Arabic [ 548.1 KB ]
Features & Applications
Features
- Step drill bit helps to ensure correct hole depth
- High performance and long-lasting durability
- Simplifies the task of drilling pilot holes to the correct depth
Applications
- Pre-drilling for X-GR-RU fastenings to thick steel
- Suitable for a wide range of steel as base material according to specification binder
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo