TE-Y-GB (SDS Max) Cruciform drill bit

SDS Max (TE-Y) bell-shaped hammer drill bit for drilling into concrete and masonry

  • Connection end: TE-Y (SDS Max)
  • Base material: Concrete, Masonry, Brick, Limestone
  • Working mode: Hammer drilling

Choose options

Diameter
  • 40 mm
  • 45 mm
Working length
  • 450 mm
  • 780 mm
Length
  • 590 mm
  • 920 mm
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 2,458.83 ILS