Mixing paddle for use with drill drivers

  • Type: Mixer
  • Connection end: Hexagonal
  • Base material: Mortars

Choose options

Diameter
  • 80 mm
  • 110 mm
Working length
  • 500 mm
  • 600 mm
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 239.45 ILS

Technical Data

Type
Mixer
Connection end
Hexagonal
Base material
Mortars
Working mode
Drilling

Features & Applications

Features

  • Save time on site – let your power tools take over the slow, tiring task of mixing plaster, screed and mortar
  • More consistent results – mixing paddles help to achieve more uniform results than mixing by hand
  • Coated mixing paddle – smooth coating makes the paddle also suitable for mixing stickier substances

Applications

  • Mixing mortar, epoxy mortar, plaster, screed and concrete

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo