TE-YX (SDS Max) Special hammer drill bit (60-day lead time)

Ultimate SDS Max (TE-Y) hammer drill bit for exceptional drilling performance in reinforced concrete. Special order: please note 60-day lead time

  • Connection end: TE-Y (SDS Max)
  • Base material: Reinforced concrete, Concrete, Masonry, Brick, Limestone

Choose options

Diameter
  • 16 mm
  • 20 mm
Working length
  • 1530 mm
  • 1880 mm
Length
  • 165 mm
  • 2000 mm
Pack size
  • 1 pc
  • 5 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 2,153.39 ILS

Technical Data

Connection end
TE-Y (SDS Max)
Base material
Reinforced concrete, Concrete, Masonry, Brick, Limestone

Features & Applications

Features

  • 60-day lead time – these drill bits are available by special order only
  • Optimized multi-cutter (4 or 6-cutter) carbide head – superior drilling performance and less jamming when hitting rebar
  • Heat-treated flute offers superior wear resistance and maximum robustness
  • Slimmer and lighter helix for more comfortable drilling and superior drilling speed
  • In the unlikely event of breakage, the drill bit will be considered for replacement as long as the wear mark on the helix is still visible

Applications

  • Hammer drilling in reinforced concrete, concrete, masonry and other construction materials
  • Drilling holes for all chemical anchor installation purposes
  • Drilling anchor holes for all mechanical anchor installation purposes
  • Installing rebar using Hilti injectable adhesive mortar
  • Extra-long drill bits available for renovation work, e.g. sealing joints in masonry and concrete to prevent water penetration

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo