TE-T-GB (SDS top) Cruciform drill bit
Bell-shaped bit TE-T GB 40/59 product number: 308917
SDS Top (TE-T) bell-shaped hammer drill bit for drilling into concrete and masonry
- Connection end: TE-T (SDS Top)
- Base material: Concrete, Masonry, Brick, Limestone
- Working mode: Hammer drilling, Drilling only
ultimate
Choose options
Diameter
- 40 mm
Working length
- 450 mm
Length
- 590 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
1,922.73 ILS
1,922.73 ILS
/
1 each
Technical Data
Connection end
TE-T (SDS Top)
Base material
Concrete, Masonry, Brick, Limestone
Working mode
Hammer drilling, Drilling only
Diameter
40 mm
Length
590 mm
Working length
450 mm
Product Class
Ultimate
Features & Applications
Features
- Carbide-tipped cruciform head offers fast drilling of penetrations or through holes
- Up to 20% longer lifetime than other SDS bell-shaped bits
- Serveral working lengths: For effective drilling through
- For use in a wide range of heavy power tools, Type T-hammer drill bit (SDStop)
Applications
- Effective through-hole drilling in concrete and masonry
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
