MDB Masonry drill bit
Masonry drill bit 6x150 product number: 305053

Masonry drill bit for drilling holes primarily in bricks, drywall and lightweight concrete
- Connection end: Smooth shank
- Base material: Masonry, Drywall, Light-weight concrete
- Working mode: Hammer drilling, Drilling only
premium
Choose options
Diameter
- 4 mm
- 5 mm
- 6 mm
- 7 mm
- 8 mm
- 9 mm
- 10 mm
- 12 mm
Length
- 75 mm
- 85 mm
- 100 mm
- 120 mm
- 150 mm
Working length
- 40 mm
- 50 mm
- 60 mm
- 80 mm
- 90 mm
Pack size
- 1 pc
- 5 pc
Quantity
Packs
Total Pieces
1
Discounted net
42.93 ILS
42.93 ILS
/
1 each
Technical Data
Connection end
Smooth shank
Base material
Masonry, Drywall, Light-weight concrete
Working mode
Hammer drilling, Drilling only
Diameter
6 mm
Length
150 mm
Product Class
Premium
Features & Applications
Features
- Long-lasting, high-performance drill bits developed specifically for drilling into various masonry materials
- Ideal for drilling and hammer drilling with Hilti cordless drill drivers
Applications
- Drilling in bricks, wood, tiles, plastic and gypsum
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo