TE-CX (SDS Plus) Imperial hammer drill bit
Hammer drill bit TE-CX 1/2"-6" product number: 2341092
Ultimate SDS Plus (TE-C) hammer drill bit for anchor drilling into reinforced concrete (imperial)
- Connection end: TE-C (SDS Plus)
- Base material: Reinforced concrete, Concrete, Brick, Masonry
- Working mode: Hammer drilling
Choose options
Diameter
- 12.7 mm
Working length
- 102 mm
- 254 mm
Length
- 152 mm
- 305 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
162.18 ILS
162.18 ILS
/
1 each
Technical Data
Connection end
TE-C (SDS Plus)
Base material
Reinforced concrete, Concrete, Brick, Masonry
Working mode
Hammer drilling
Head shape
Multi Cutter
Head material composition
Tungsten carbide
Number of cutting edges
4
Diameter
12.7 mm
Length
152 mm
Working length
102 mm
Features & Applications
Features
- New solid carbide head has high wear-resistance and makes more precise holes for anchor setting – up to 30% more lifetime than other SDS Plus drill bits
- Solid carbide head featuring gradient technology – engineered to drill easily through rebar
- Quadruple helix and optimum head geometry for consistently fast drilling speed over the entire life of the drill bit
- Indicator mark – the bit is suitable for setting anchors as long as this mark is visible
- In the unlikely event of breakage, the drill bit will be considered for replacement as long as the wear mark on the helix is still visible
Applications
- Drilling anchor holes in reinforced and unreinforced concrete
- Drilling holes for post-installed rebar connections
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo




