TE-C BK (SDS Plus) Rotary hammer core bit
Percussion core bit TE-C-BK 50/175 product number: 2288629
SDS Plus (TE-C) rotary hammer core bit for cutting holes in masonry, brick and sandstone
- Connection end: TE-C (SDS Plus)
- Base material: Masonry, Brick, Sandlime stone
- Working mode: Hammer drilling
ultimate
Choose options
Diameter
- 50 mm
- 65 mm
- 68 mm
- 80 mm
- 90 mm
Length
- 175 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
987.39 ILS
987.39 ILS
/
1 each
Technical Data
Connection end
TE-C (SDS Plus)
Base material
Masonry, Brick, Sandlime stone
Working mode
Hammer drilling
System parts
No
Diameter
50 mm
Length
175 mm
Working length
50 mm
Product Class
Ultimate
Documents
pdf Operating Instruction TE-C BK, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 1.4 MB ]
Features & Applications
Features
- Asymmetrical tooth geometry and sharp cutting edges for higher efficiency and faster drilling progress
- Side holes in the core bit body enable easy removal of the drilled core
- Increased carbide tip protrusion and chamfer on the toothed crown reduce jamming
- Centering drill bit for easy, precise spot drilling
- Special screw with internal hexagon help to prevent the loosening of the centering drill bit during usage
Applications
- Socket cutting in masonry, brick and sandstone
- Drilling large-diameter and penetration holes in masonry, brick and sandstone
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
