TE-C (SDS Plus) Metric hammer drill bit
Hammer drill bit TE-C 16/31 product number: 2224265
Premium SDS Plus (TE-C) hammer drill bit with 2-flute helix for drilling anchor holes into concrete
- Connection end: TE-C (SDS Plus)
- Base material: Concrete, Brick, Masonry, Sand-lime block, Natural stone
- Working mode: Hammer drilling
premium
Choose options
Diameter
- 4 mm
- 4.5 mm
- 12 mm
- 14 mm
- 16 mm
Working length
- 50 mm
- 150 mm
- 250 mm
Length
- 110 mm
- 210 mm
- 310 mm
Pack size
- 1 pc
- 8 pc
Quantity
Packs
Total Pieces
1
Discounted net
86.81 ILS
86.81 ILS
/
1 each
Technical Data
Connection end
TE-C (SDS Plus)
Base material
Concrete, Brick, Masonry, Sand-lime block, Natural stone
Working mode
Hammer drilling
Head shape
2 Cutters
Head material composition
Tungsten carbide
Number of cutting edges
2
Diameter
16 mm
Length
310 mm
Working length
250 mm
Product Class
Premium
Features & Applications
Features
- Two cutting edges and a direct tip-to-helix transition – faster and more constant drilling speed over the bit's entire lifetime
- Wide helix spine – transports dust more efficiently to accelerate drilling progress
- Optimised tip geometry and rugged helix transition – prolongs the bit's lifetime
- Ideal for use with a wide range of light-duty rotary hammers
Applications
- Drilling holes for metal and plastic anchors
- Drilling in concrete and masonry
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
