TE-YX (SDS Max) Metric hammer drill bit
Hammer drill bit TE-YX 16/32 product number: 2179073
Ultimate SDS Max (TE-Y) hammer drill bit for exceptional drilling performance in reinforced concrete (metric)
- Connection end: TE-Y (SDS Max)
- Base material: Reinforced concrete, Concrete, Masonry, Brick, Limestone
- Working mode: Hammer drilling
Choose options
Diameter
- 12 mm
- 14 mm
- 15 mm
- 16 mm
- 18 mm
- 20 mm
- 22 mm
- 24 mm
- 25 mm
- 28 mm
- 30 mm
- 32 mm
- 35 mm
- 37 mm
- 40 mm
- 45 mm
- 55 mm
Working length
- 200 mm
- 250 mm
- 400 mm
- 450 mm
- 520 mm
- 600 mm
- 770 mm
- 800 mm
- 1150 mm
- 1170 mm
Length
- 320 mm
- 370 mm
- 520 mm
- 570 mm
- 670 mm
- 720 mm
- 920 mm
- 1300 mm
Pack size
- 1 pc
- 4 pc
Quantity
Packs
Total Pieces
1
Discounted net
450.50 ILS
450.50 ILS
/
1 each




