TE-CX (SDS Plus) Metric hammer drill bit
Hammer drill bit TE-CX 12/27 product number: 2151628
Ultimate SDS Plus (TE-C) hammer drill bit for anchor drilling into reinforced concrete (metric)
- Connection end: TE-C (SDS Plus)
- Base material: Reinforced concrete, Concrete, Brick, Masonry
- Working mode: Hammer drilling
ultimate
Choose options
Diameter
- 5 mm
- 5.5 mm
- 6 mm
- 7 mm
- 8 mm
- 8.5 mm
- 9 mm
- 10 mm
- 10.5 mm
- 11 mm
- 12 mm
- 12.5 mm
- 14 mm
- 15 mm
- 16 mm
- 18 mm
- 20 mm
- 22 mm
- 24 mm
- 25 mm
- 28 mm
Working length
- 50 mm
- 80 mm
- 100 mm
- 150 mm
- 200 mm
- 250 mm
- 300 mm
- 400 mm
- 410 mm
- 440 mm
- 540 mm
- 550 mm
- 830 mm
- 1160 mm
- 1180 mm
- 1190 mm
- 1210 mm
- 1230 mm
Length
- 120 mm
- 150 mm
- 170 mm
- 220 mm
- 270 mm
- 320 mm
- 370 mm
- 470 mm
- 480 mm
- 510 mm
- 610 mm
- 620 mm
- 900 mm
- 1230 mm
- 1250 mm
- 1260 mm
- 1280 mm
- 1300 mm
Pack size
- 1 pc
143.10 ILS /1 each - 8 pc
885.31 ILS /8 eachBest price - 16 pc
1,928.03 ILS /16 each - 32 pc
- 50 pc
Quantity
Packs
Total Pieces
1
Discounted net
143.10 ILS
143.10 ILS
/
1 each









