Self-sharpening Hex 17 scaling chisels for scraping away weld spatter, formwork seepage and other residues

  • Connection end: HEX 17
  • Application: Scaling, Channeling
  • Product Class: Ultimate
ultimate

Choose options

Length
  • 280 mm
  • 360 mm
Width
  • 50 mm
  • 80 mm
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
Price loading error occured

Please contact us

Technical Data

Connection end
HEX 17
Application
Scaling, Channeling
Product Class
Ultimate

Features & Applications

Features

  • Self-sharpening cutting edge – work more efficiently and for longer with the same chisel, no resharpening or rehardening necessary
  • Better reliability – these chisel bits are made from high-alloy steel, essential when you need consistency and reliability
  • Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
  • Certified quality – developed using ISO certified processes and more than 30 years of expertise in chisel design and production
  • Multiple widths and lengths available – use shorter bits for best energy transmission and increased longevity, and longer ones for piercing deeper or reaching into tight spaces

Applications

  • Removing weld spatter, scale and concrete formwork overflow or seepage
  • Channeling in concrete
  • For use with TE-H17 electric jackhammers, breakers or rotary hammers

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo