Extra-sharp SDS Max (TE-Y) clay spade chisel bit for digging and loosening terrain using power tools

  • Connection end: TE-Y (SDS Max)
  • Application: Earth work
  • Length: 485
premium

Choose options

Length
  • 485
Width
  • 115
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 765.11 ILS

Technical Data

Connection end
TE-Y (SDS Max)
Application
Earth work
Length
485
Width
115
Product Class
Premium

Features & Applications

Features

  • Specially designed, high-performance rounded clay spade – sharpened edge for faster penetration of clay, hard-packed gravel and dirt
  • Upgraded earth piercing power – extra-tough connection end transfers more force from the tool to the spade
  • Better reliability – these spade bits are made from high-alloy steel, essential when you need consistency and reliability
  • Built for tough jobs – tested for extreme use, our clay spades are made to power through your most demanding earthworks and ground preparation tasks
  • Certified quality – developed using ISO certified processes and more than 30 years of expertise in chisel design and production

Applications

  • Digging into clay, hard-packed gravel or dirt
  • For use with SDS Max (TE-Y) electric jackhammers, breakers or rotary hammers

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo