Ground rod driver for driving earth rods using SDS Max (TE-Y) power tools

  • Connection end: TE-Y (SDS Max)
  • Application: Rod and stake driving
  • Base material: Soil
premium

Choose options

Inner diameter
  • 13 mm
  • 16 mm
  • 20 mm
  • 27 mm
Outer diameter
  • 26 mm
  • 30 mm
  • 34 mm
  • 42 mm
Inner cylinder length
  • 30 mm
  • 40 mm
  • 45 mm
  • 55 mm
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 209.88 ILS