TE-S TB Ballast tamper
Chisel TE-S TT 60 product number: 406787

TE-S ballast tamper for packing railway track ballast to increase track durability
- Connection end: TE-S
- Application: Rail work
- Length: 550 mm
premium
Choose options
Length
- 550 mm
Width
- 76 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
Technical Data
Connection end
TE-S
Application
Rail work
Length
550 mm
Width
76 mm
Product Class
Premium
Features & Applications
Features
- Specially designed, high-performance ballast tamper – engineered to increase efficiency during railroad maintenance work
- Better ergonomics – angled head for comfortable handling
- Upgraded tamping power – extra-tough connection end transfers more force from the tool to the chisel
- Better reliability – these tamping bits are made from high-alloy steel, essential when you need consistency and reliability
- Certified quality – developed using ISO certified processes and more than 30 years of expertise in chisel design and production
Applications
- Tamping ballast underneath railroad ties to increase the lifespan of the tracks
- For use with TE-S electric jackhammers, breakers or rotary hammers
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo