Ground rod driver for ramming earth rods using TE-S power tools

  • Connection end: TE-S
  • Application: Rod and stake driving
  • Base material: Soil
premium

Choose options

Inner diameter
  • 16 mm
  • 20 mm
  • 23 mm
  • 27 mm
Outer diameter
  • 30 mm
  • 34 mm
  • 38 mm
  • 42 mm
Inner cylinder length
  • 40 mm
  • 45 mm
  • 50 mm
  • 55 mm
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 381.60 ILS