TE-H RD Ground rod driver
Ground rod driver TE-HX RD 2.5 product number: 2254763
Ground rod driver for driving earth rods using the third-gen TE 3000 or H28 demolition tools with clamp
- Connection end: TE-H (Hilti HEX 28)
- Application: Rod and stake driving
- Base material: Soil
premium
Choose options
Inner diameter
- 16 mm
Outer diameter
- 28 mm
Inner cylinder length
- 50 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
663.03 ILS
663.03 ILS
/
1 each


