TE-SX FP FlatPoint chisels
Flat point chisel TE-SX FP 50 product number: 2452572
TE-S flatpoint chisel bits with polygon design for faster and more controlled demolition of concrete and masonry
- Connection end: TE-S
- Product Class: Ultimate
- Application: Breaching
ultimate
Choose options
Length
- 360 mm
- 500 mm
Width
- 34 mm
Connection end
- TE-S
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
381.60 ILS
381.60 ILS
/
1 each





