TE-C TI Tile chisels
Tile chisel TE-C TI 18/4 product number: 2428754
Self-sharpening SDS Plus (TE-C) tile chisels for scraping away surface materials
- Connection end: TE-C (SDS Plus)
- Application: Tile removal, Surface removal
- Length: 180 mm
premium
Choose options
Length
- 180 mm
- 250 mm
Width
- 40 mm
- 60 mm
- 80 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
238.50 ILS
238.50 ILS
/
1 each



