TE-SX FM Flat chisels
Narrow-flat איזמל TE-SPX FM 70 product number: 2168877
Self-sharpening TE-S flat chisel bits for precision demolition of concrete and masonry
- Connection end: TE-S
- Product Class: Ultimate
- Application: Demolition, Channeling
ultimate
Choose options
Length
- 500 mm
- 700 mm
Width
- 32 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
542.83 ILS
542.83 ILS
/
1 each



