SI-S 1/4" Short impact socket

1/4" (inch) short impact socket for tightening bolts and anchors

  • Connection end: 1/4 in square
  • Short/Long: Short
  • Material coating/plating/finish: Black phosphate
ultimate

Choose options

Wrench size
  • 7 mm
  • 8 mm
  • 10 mm
  • 11 mm
  • 12 mm
  • 13 mm
  • 17 mm
Connection end
  • 1/4 in square
Length
  • 25 mm
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 68.69 ILS

Technical Data

Connection end
1/4 in square
Short/Long
Short
Material coating/plating/finish
Black phosphate
Product Class
Ultimate

Features & Applications

Features

  • Two detent holes to increase connection accuracy between the socket and 1/4" anvil
  • Engineered to help maximize productivity and reliability when working with Hilti impact drivers

Applications

  • Anchor fastening

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo