S-HW Hammer wrench set
Hammer wrench S-HWS 1/2" (26) kit product number: 2039271
Hammer wrench set for setting and tightening anchors, nuts and bolts
- Feature: Hammer Wrench
- Recess: 10mm, 11mm, 12mm, 13mm, 14mm, 15mm, 16mm, 17mm, 18mm, 19mm, 20mm, 21mm, 22mm, 24mm, 1/2", 3/8", 3/4", 1"
- Connection end: 1/2 in square
Choose options
Recess
- 10mm, 11mm, 12mm, 13mm, 14mm, 15mm, 16mm, 17mm, 18mm, 19mm, 20mm, 21mm, 22mm, 24mm, 1/2", 3/8", 3/4", 1"
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
4,388.40 ILS
4,388.40 ILS
/
1 each
Technical Data
Feature
Hammer Wrench
Recess
10mm, 11mm, 12mm, 13mm, 14mm, 15mm, 16mm, 17mm, 18mm, 19mm, 20mm, 21mm, 22mm, 24mm, 1/2", 3/8", 3/4", 1"
Connection end
1/2 in square
Features & Applications
Features
- The ratchet that’s also designed to be used as a hammer – no need to carry two tools
- 295 mm extension arm for up to 600 Nm torque
- The drop-forged hammer head is permanently pinned to the shaft in a form-fit joint for extreme durability
- Sturdy switching mechanism – changing the ratchet direction by the hardened push-through square drive help ensures great resilience
- Features a tubular shaft to minimize impact vibrations
Applications
- Variety of sockets available for bolting and tightening nuts
- 125 mm and 250 mm extension sockets with free-spinning sleeves for improved accessibility and handling
- Centering spike for easy alignment of workpieces
- Spare and replacement parts available
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


