S-IS Impact socket accessories
Impact socket SI-SA 1/2" - 7/16"" HEX product number: 2094451

Accessory for impact sockets
- Connection end: 1/2 in square, 7/16 in hexagonal
- Short/Long: Long
- Length: 50 mm
Choose options
Connection end
- 1/4 in hexagonal, 1/2 in square
- 3/8 in square, 1/2 in square
- 1/2 in square
- 1/2 in square, 7/16 in hexagonal
- 1/2 in square, 3/4 in square
- 1/2 in square, 3/8 in square
- 1/2 in square, 5 in square
- 1/2 in square, 2 in square
- 3/4 in square
- 3/4 in square, 1/2 in square
Length
- 40 mm
- 45 mm
- 50 mm
- 51 mm
- 56 mm
- 60 mm
- 127 mm
- 254 mm
Pack size
- 1 pc
- 5 pc
Quantity
Packs
Total Pieces
1
Discounted net
163.13 ILS
163.13 ILS
/
1 each



