S-IS Impact socket accessories
בוקסה SI-S Extension 1/2-5 product number: 2076828

Accessory for impact sockets
- Connection end: 1/2 in square, 5 in square
- Short/Long: Long
- Length: 127 mm
Choose options
Connection end
- 1/4 in hexagonal, 1/2 in square
- 3/8 in square, 1/2 in square
- 1/2 in square
- 1/2 in square, 7/16 in hexagonal
- 1/2 in square, 3/4 in square
- 1/2 in square, 3/8 in square
- 1/2 in square, 5 in square
- 1/2 in square, 2 in square
- 3/4 in square
- 3/4 in square, 1/2 in square
Length
- 40 mm
- 45 mm
- 50 mm
- 51 mm
- 56 mm
- 60 mm
- 127 mm
- 254 mm
Pack size
- 1 pc
- 5 pc
Quantity
Packs
Total Pieces
1
Discounted net
166.00 ILS
166.00 ILS
/
1 each
Technical Data
Connection end
1/2 in square, 5 in square
Short/Long
Long
Length
127 mm
Material coating/plating/finish
Black phosphate
Features & Applications
Features
- Part of a selection of hard-wearing accessories designed to help you maximise the usefulness and lifespan of your impact wrenches
- Professional-grade build quality for demanding bolting and anchoring tasks
Applications
- Accessory for fitting sockets to impact wrenches with various shank sizes, angles or lengths
- Bolting and anchoring accessories
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo