S-B (T) Torsion screwdriver bit
Driver bit S-B HEX5 25/1" HP (10) product number: 2039069

Professional-performance screwdriver bit with torsion zone for soft joint applications
- Feature: Torsion bits
- Recess: HEX5
- Length: 25 mm
Choose options
Recess
- HEX3
- HEX4
- HEX5
- PH1
- PH2
- PH3
- PZ1
- PZ2
- PZ3
- PZ4
- SQ2
- TX20
- TX25
- TX30
Length
- 25 mm
- 32 mm
- 50 mm
Pack size
- 5 pc
- 10 pc
- 25 pc
Quantity
Pack
Total Pieces
10
Discounted net
139.92 ILS
13.99 ILS
/
1 each



