S-BH (M) Magnetic bit holder
מחזיק ביטים S-BH 50 M product number: 2038758
Standard-performance bit holder with magnet for use with regular screwdrivers
- Feature: Magnetic Nutsetters
- Recess: HEX1/4"
- Length: 50 mm
Choose options
Recess
- HEX1/4"
Length
- 50 mm
- 75 mm
- 152 mm
- 300 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
41.34 ILS
41.34 ILS
/
1 each




