Carbide tipped hole saw arbor inc. pilot bit
סט פוטר+מקדח מוביל לכוס 105 מ"מ product number: 2279308

Arbor with pilot bit for use with Ultimate carbide tipped hole saws
- Product information: 105mm Pilot Bit
- Hole saw type: Carbide tipped hole saw
- Base material: Multiple materials, Metal, Stainless steel, Drywall, Wood, Plastic, Cast iron
ultimate
Choose options
Hole saw type
- Carbide tipped hole saw
Diameter
- 7 mm
Working length
- 60 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
269.03 ILS
269.03 ILS
/
1 each
Technical Data
Product information
105mm Pilot Bit
Hole saw type
Carbide tipped hole saw
Base material
Multiple materials, Metal, Stainless steel, Drywall, Wood, Plastic, Cast iron
Working mode
Drilling
Connection end
Hex shank
Diameter
7 mm
Product Class
Ultimate
Features & Applications
Features
- Purpose-built for tougher metals – cobalt high-speed steel (HSS-Co) pilot drill bit for simpler centering and smoother guidance
- Rapid bit changes – one-click assembly of hole saw arbor and pilot bit
Applications
- Cutting holes using SPX Ultimate Carbide Tipped hole saws
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo