MetalCut arbor inc. pilot bit
סט פוטר+מקדח מוביל לכוס למתכת 65מ"מ product number: 2279302

Arbor with pilot bit for use with Premium MetalCut hole saws
- Product information: 65mm Pilot Bit
- Hole saw type: MetalCut hole saw
- Base material: Metal, Steel, Non-ferrous metal, Aluminium, Unalloyed steel
premium
Choose options
Hole saw type
- MetalCut hole saw
Diameter
- 7 mm
Working length
- 20 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
312.91 ILS
312.91 ILS
/
1 each
Technical Data
Product information
65mm Pilot Bit
Hole saw type
MetalCut hole saw
Base material
Metal, Steel, Non-ferrous metal, Aluminium, Unalloyed steel
Working mode
Drilling
Connection end
Hex shank
Diameter
7 mm
Product Class
Premium
Features & Applications
Features
- Dedicated pilot bit available – built from cobalt high-speed steel (HSS-Co) for simpler centering and smoother guidance into tougher metals
- Rapid bit changes – one-click assembly of hole saw arbor and pilot bit
Applications
- Cutting holes using SP Premium MetalCut hole saws
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo