MultiCut arbor inc. pilot bit
סט פוטר+מקדח מוביל לכוס אוניברסלי product number: 2279301

Arbor with pilot bit for use with Premium MultiCut hole saws
- Product information: 85mm Pilot Bit
- Hole saw type: MultiCut hole saw
- Base material: Multiple materials, Metal, Wood, Plastic, Drywall
premium
Choose options
Hole saw type
- MultiCut hole saw
Diameter
- 7 mm
Working length
- 44 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
213.70 ILS
213.70 ILS
/
1 each
Technical Data
Product information
85mm Pilot Bit
Hole saw type
MultiCut hole saw
Base material
Multiple materials, Metal, Wood, Plastic, Drywall
Working mode
Drilling
Connection end
Hex shank
Diameter
7 mm
Product Class
Premium
Features & Applications
Features
- Dedicated pilot bit available – built from ground high-speed steel (HSS-G) for simpler centering and smoother guidance into your workpiece
- Rapid bit changes – one-click assembly of hole saw arbor and pilot bit
Applications
- Cutting holes using SP Premium MultiCut hole saws
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo