Hole saw pilot bits
מקדח מוביל למתכת 65mm (MP5) product number: 2261226

Replacement pilot drill bits for Hilti hole saws
- Hole saw type: MetalCut hole saw
- Base material: Metal, Steel, Non-ferrous metal, Aluminium, Unalloyed steel
- Working mode: Drilling
premium
Choose options
Hole saw type
- Carbide tipped hole saw
- MetalCut hole saw
- MultiCut hole saw
- Multipurpose hole saw
Length
- 65 mm
- 85 mm
- 110 mm
Diameter
- 7 mm
- 9 mm
Working length
- 65 mm
- 85 mm
- 110 mm
Pack size
- 5 pc
Quantity
Pack
Total Pieces
5
Discounted net
295.74 ILS
59.15 ILS
/
1 each
Technical Data
Hole saw type
MetalCut hole saw
Base material
Metal, Steel, Non-ferrous metal, Aluminium, Unalloyed steel
Working mode
Drilling
Connection end
Hex shank
Diameter
7 mm
Length
65 mm
Product Class
Premium
Features & Applications
Features
- Rapid bit changes – one-click assembly of hole saw arbor and pilot bit
- Choice of pilot drill bits – cobalt-alloy high-speed steel (HSS-Co), tungsten carbide tipped (TCT) or ground high-speed steel (HSS-G) depending on the material you’re working on
Applications
- Replacement pilot bits for use with Hilti hole saws
- Guiding hole saws into tougher metals, including stainless steel and cast iron – HSS-Co drill bits recommended
- Guiding hole saws into brick, drywall and PVC – TCT drill bits recommended
- Guiding hole saws into wood and metal – HSS-G drill bits recommended
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo