Hole saw arbors
פוטר למקדח כוס heavy duty (hex 11mm) product number: 2261215

Specialized arbors for Hilti hole saws including versions for rotary hammers, large diameters or tight spaces
- Base material: Multiple materials
- Working mode: Drilling
- Connection end: Hex shank
ultimate
Choose options
Diameter
- 10 mm
- 11 mm
Working length
- 75 mm
- 104 mm
- 304 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
171.72 ILS
171.72 ILS
/
1 each
Technical Data
Base material
Multiple materials
Working mode
Drilling
Connection end
Hex shank
Diameter
11 mm
Product Class
Ultimate
Features & Applications
Features
- Rapid hole saw changes – one-click assembly of hole saw arbor and pilot bit
- Choice of arbors – TE-C hole saw arbor for use with Hilti rotary hammers, heavy-duty arbor for larger hole saw diameters or arbor extension for hard-to-reach places
- One-for-all arbors – you can use the same arbor with any Hilti hole saw or pilot bit
Applications
- Replacement arbors for use with Hilti hole saws
- Suitable for use with all corded and cordless drill drivers
- Please note: Arbors must always be combined with a compatible pilot bit before use with a hole saw
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo