TE-FY (SDS Max) Drill bit extension
TE-FY-E35 מאריך 35 סמ למקדח product number: 1952

Extension for SDS Max (TE-Y) hammer drill bits - 2 components required (TE-FY extension plus TE-Y-AD adapter)
- Type: Extension
- Connection end: TE-Y (SDS Max)
- Working mode: Hammer drilling
Choose options
Diameter
- 18 mm
- 30 mm
Working length
- 290 mm
- 350 mm
- 600 mm
- 850 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
237.44 ILS
237.44 ILS
/
1 each
Technical Data
Type
Extension
Connection end
TE-Y (SDS Max)
Working mode
Hammer drilling
Product information
Extension for drill bits - adapter TE-Y-AD required in addition
Diameter
18 mm
Length
350 mm
Working length
350 mm
Features & Applications
Features
- Application requires 2 items: TE-Y-AD adapter (item no. 382390) and TE-FY extension bit (available in 3 different lengths)
- Extend your existing drill bits for use in hard-to-reach places
Applications
- Drilling through-holes with an extended hammer drill bit
- Drilling extra deep holes in diameter 32 mm and larger
- Working at a distance from the working surface (e.g. on ceilings)
- Assembly combos include TE-Y-AD coupler and drill bit extension
- Hole diameter must be 1 1/4" (32mm) or greater to accommodate for coupler
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo