W-CFE 150-VP Sanding disc

Sanding discs for use on paint and varnish using a random orbital sander

  • Base material: Sealers, Fillers, Paint, Lacquer, Plastic, Undercoats
  • Material coating/plating/finish: Active dust-repellent
  • Diameter: 150 mm
premium

Choose options

Grain density
  • P40
  • P80
  • P100
  • P120
  • P180
  • P180, P220, P320, P400
  • P60
  • P220
  • P320
  • P400
  • P60, P80, P100, P120, P150
Pack size
  • 50 pc
  • 100 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 278.57 ILS

Technical Data

Base material
Sealers, Fillers, Paint, Lacquer, Plastic, Undercoats
Material coating/plating/finish
Active dust-repellent
Diameter
150 mm
Product Class
Premium

Features & Applications

Features

  • For rough sanding, smoothing and finishing
  • Longer lasting sanding surface – the dust-repellent coating helps to maintain consistent sanding performance for longer

Applications

  • Sealers (synthetic resin and combination sanding sealer / filler), fillers (polyester resin fillers, etc.)
  • Paint, lacquer and varnish (acrylic, nitro-cellulose, etc.)
  • Wood materials (particle board, plywood, hardboard and composites, etc.)

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo