AC-D UP Thin abrasive cutting disc
Standard abrasive thin cutting disc for faster cutting
- Base material: Steel, Stainless steel
- Disclaimer: Use angle grinder with double-sided guard
- Product Class: Standard
standard
Choose options
Quantity
Packs
Total Pieces
1
Discounted net
Technical Data
Base material
Steel, Stainless steel
Disclaimer
Use angle grinder with double-sided guard
Product Class
Standard
Grain type
Aluminium-Oxide
Features & Applications
Features
- Extra-high cutting speed offering high productivity
- Ideal for cutting stainless steel thanks to low-burring and heat reducing feature
- Contaminant-free, for use on stainless steel or steel
- OSA certified product complies with the highest safety standards
- Universal Performance (UP) disc with a more flexible bond for lasting high performance and value
Applications
- Cutting steel and stainless steel pipes, rods, profiles and metal sheets
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

